Nedsatte priser på SKINTOP® HYGIENIC og INOX

Gældende fra 28. maj til 31. december 2018

Nedsatte priser på SKINTOP® HYGIENIC og INOX

Resistant, robust, reliable – those are SKINTOP® HYGIENIC and SKINTOP® INOX. The smooth surface enables hygienically ideal cleansing and prevents the accumulation of fluids or foodstuff remains as well as the formation of micro organisms. Both cable glands are approved to IP68/IP69 protection codes.

SKINTOP® INOX presents optimized solution not only for the food and beverage industry. Thanks to its rounded design and smooth surface it provides optimal solution for most of the applications in the food and beverage productions. SKINTOP® INOX is available in the sizes M 12 x 1.5 to M 50 x 1.5, and is suitable for temperatures between -40°C to +100°C.

SKINTOP® HYGIENIC was developed by LAPP especially for the food and beverage industry. The ECOLAB® approved SKINTOP® HYGIENIC fulfils the stringent EHEDG standards for Hygienic Design and is further approved for direct contact with foodstuff in production facilities. That means SKINTOP® HYGIENIC meets the highest hygienic standards. SKINTOP® HYGIENIC features high chemical resistance against aggressive, acidic and alkaline industrial cleaners as well as oil, UV light and ozone.

Bestil direkte i vores webshop:

  Titel Information
Prisblad SKINTOP® HYGIENIC and INOX
(PDF 906 KB )
Download prisbladet som PDF. Priserne er gældende både i vores webshop og ved bestilling hos vores kundeservice og konsulenter.